画像
ルネサスマイコン評価のためのユーザフレンドリーな開発環境をご提供します。
製品番号 | タイトル | 分類 | 会社名 |
---|---|---|---|
ISL28127SOICEVAL1Z | Evaluation Board for Precision Single Low Noise Op Amps in SOIC-8 Packages | Evaluation | Renesas |
SAP5KIT | Evaluation Board for SAP5 | Evaluation | Renesas |
EVK9FGL0841 | Evaluation Board for the 100ohm 9FGL0841 PCIe Clock Generator | Evaluation | Renesas |
F0502EVB | Evaluation Board for the F0502 Integrated TRx IC | Evaluation | Renesas |
F0552EVB | Evaluation Board for the F0552 Integrated TRx IC | Evaluation | Renesas |
F0562EVB | Evaluation Board for the F0562 Integrated TRx IC | Evaluation | Renesas |
F1130EVB | Evaluation Board for the F1130 Dual Path RF to IF Mixer | Evaluation | Renesas |
F1180EVB | Evaluation Board for the F1180 Dual Path RF to IF Mixer | Evaluation | Renesas |
F1300EVBI | Evaluation Board for the F1300 Demodulator | Evaluation | Renesas |
F1325EVBI | Evaluation Board for the F1325 Demodulator | Evaluation | Renesas |
F1350EVBI | Evaluation Board for the F1350 Demodulator | Evaluation | Renesas |
F1375EVBI | Evaluation Board for the F1375 Demodulator | Evaluation | Renesas |
F1385EVBI | Evaluation Board for the F1385 Demodulator | Evaluation | Renesas |
F1431BEVB | Evaluation Board for the F1431B High Linearity RF DVGA | Evaluation | Renesas |
F1490EVB-2P0 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 2.0GHz | Evaluation | Renesas |
F1490EVB-2P5 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 2.5GHz | Evaluation | Renesas |
F1490EVB-3P6 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 3.6GHz | Evaluation | Renesas |
F1490EVB-4P0 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 4.0GHz | Evaluation | Renesas |
F1490EVB-4P7 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 4.7GHz | Evaluation | Renesas |
F1490EVB-6P0 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 6.0GHz | Evaluation | Renesas |
F159VEVB | Evaluation Board for the F159V Integrated TRx IC | Evaluation | Renesas |
F2251EVB | Evaluation Board for the F2251 Voltage Variable RF Attenuator | Evaluation | Renesas |
F2934EVB | Evaluation board for the F2934 High Reliability SP2T RF Switch | Evaluation | Renesas |
F2955EVB | Evaluation board for the F2955 High Reliability SP5T RF Switch | Evaluation | Renesas |
F2990EVB | Evaluation board for the F2990 High Power SP8T RF Switch | Evaluation | Renesas |
ISL70040SEHEV5Z | Evaluation Board for the ISL70040SEH and ISL70020SEH (40V GaN FET) | Evaluation | Renesas |
ISL70040SEHEV2Z | Evaluation Board for the ISL70040SEH and ISL70023SEH (100V GaN FET) | Evaluation | Renesas |
ISL70040SEHEV3Z | Evaluation Board for the ISL70040SEH and ISL70024SEH (200V GaN FET) | Evaluation | Renesas |
XF-EVK | Evaluation Board for XF Family Quartz-based PLL Oscillators | Evaluation | Renesas |
XP-EVK | Evaluation Board for XP Family Quartz-based PLL Oscillators | Evaluation | Renesas |
RZ/Five-EVKIT | Evaluation Board Kit for RZ/Five MPU | Evaluation | Renesas |
RZ/G2L-EVKIT | Evaluation Board Kit for RZ/G2L MPU | Evaluation | Renesas |
RZ/G2LC-EVKIT | Evaluation Board Kit for RZ/G2LC MPU | Evaluation | Renesas |
RZ/G2UL-EVKIT | Evaluation Board Kit for RZ/G2UL MPU | Evaluation | Renesas |
RZ/G3S-EVKIT | Evaluation Board Kit for RZ/G3S MPU | Evaluation | Renesas |
EVK9ZXL1951D | Evaluation Kit for 19-Output DB1900Z for PCIe Gen1-4 and QPI/UPI | Evaluation | Renesas |
8A34001-EVK | Evaluation Kit for 8A34001 ClockMatrix | Evaluation | Renesas |
8A34003-EVK | Evaluation Kit for 8A34003 ClockMatrix | Evaluation | Renesas |
8A34005-EVK | Evaluation Kit for 8A34005 ClockMatrix | Evaluation | Renesas |
8A34043-EVK | Evaluation Kit for 8A34043 ClockMatrix | Evaluation | Renesas |
8A34044-EVK | Evaluation Kit for 8A34044 ClockMatrix | Evaluation | Renesas |
EVK-8T49N1012 | Evaluation Kit for 8T49N1012 | Evaluation | Renesas |
8T49N240-EVK | Evaluation Kit for 8T49N240 | Evaluation | Renesas |
8T49N241-EVK | Evaluation Kit for 8T49N241 | Evaluation | Renesas |
8T49N242-EVK | Evaluation Kit for 8T49N242 | Evaluation | Renesas |
EVK-UFT285-6-7 | Evaluation Kit for 8T49N285, 8T49N286, 8T49N287 | Evaluation | Renesas |
EVK-8V49NS0412 | Evaluation Kit for 8V49NS0412 | Evaluation | Renesas |
EVK-8V97051 | Evaluation Kit for 8V97051 | Evaluation | Renesas |
EVK-8V97051A | Evaluation Kit for 8V97051A | Evaluation | Renesas |
8V97051L-EVK | Evaluation Kit for 8V97051L | Evaluation | Renesas |