Skip to main content

概要:

一般的に複数電圧の投入順番に制約のあるマイクロコンピュータでは、電源間の立ち上がりや降下順番を制御で回路設計を煩雑にしていました。これを容易化した、SHマイコンの専用製品とし「RNA50C27」を製品化しました。また、2回路入りリセットIC「RNA52A10」は、これまでのCMOS製品では変更できなかった検出電圧を外付け抵抗で設定可能で、他のICとの組み合わせで3電源のシーケンス制御も可能になります。

製品ラインアップ:

読み込み中です...

3 件見つかりました。
(1 - 3 件目を表示しています。)

Compare ドキュメント 型名 シミュレーション
データ
Function Single/Multi
Function
Target application Activity パッケージ 備考 Output Format Delay
Circuit
Delay
Time(ms)
Detection
Type
Detection
Voltage(V)
Reset Level Operating
Power-supply
voltage
Range(V)
Io (A) Circuit
Current
(μA)
Function/Feature Oper. Temp. MIN. (°C) Oper. Temp. MAX. (°C) ステータス Ordering
Condition
パッケージコード
PDF RNA50C27AUS - Dual Power
Supply Control
and
Detection
- MCU with two VDD - SSOP8 - CMOS/
Open
drain
External CR 93
(Cext=0.1μF,
Rext=1MΩ)
Supply
voltage
(3.3V)
2.7 Low
reset
type
2.7 to 4.6 25 2 • 3.3V/1.8V power supply control
• Delay time can be changed
• Reset out : CMOS or Open drain can be selected
- -40 to +85 長納期品(納期3ヶ月) - PVSP0008KA-A
(TTP-8DBV)
PDF RNA50C27A - Dual Power
Supply Control
and
Detection
- MCU with two VDD - MMPAK8 - CMOS/
Open
drain
External CR 93
(Cext=0.1μF,
Rext=1MΩ)
Supply
voltage
(3.3V)
2.7 Low
reset
type
2.7 to 4.6 25 2 • 3.3V/1.8V power supply control
• Delay time can be changed
• Reset out : CMOS or Open drain can be selected
- -40 to +85 長納期品(納期3ヶ月) - PLSP0008JC-A
(MMPAK-8)
PDF RNA52A10MM - CMOS
Dual
Multi Peripheral for PC & MCU,Digital Consumer System Monitor,Power supply MMPAK8 - Open
drain
Ch1 :
Ch2 : External CR
11
(CD=0.3μF,
RD=39kΩ)
Input
voltage
1 Low
reset
type
1.4 to 6 30 1.1 • Low voltage detection(1.0V↑)
• Manual reset available(ch2)
- -40 to +85 量産中 - PLSP0008JC-A
(MMPAK-8)

End of content

Back To Top