Overview

Description

To support the growth of the new Industrial Internet of Things (IoT) and Industry 4.0 initiatives, industrial designers are leveraging Ethernet-based industrial networking protocols such as EtherCAT®, PROFINET® and Ethernet/IP™ to enable real-time connectivity in the factory floor, resulting in improved operational efficiencies and reduced costs. The challenge is selecting a cost-effective platform that supports the leading protocols while implementing technologies to improve the management of complex real-time operations.

  Part number Features
R-IN32M3-CL UPD60510BF1-HN4-M1-A Supports CC-Link IE Field (intelligent device station)
Built-in MII/GMII interface
R-IN32M3-EC MC-10287BF1-HN4-M1-A Supports EtherCAT Slave
Two built-in EtherPHY ports

Features

  • High-speed real-time response and low power consumption
  • Integrated real-time OS accelerator (HW-RTOS) and Ethernet accelerator
  • Multi-protocol support (CC-Link IE, EtherCAT, EtherNet/IP, etc.)
    • Ethernet protocols:CC-Link IE Field (R-IN32M3-CL only), EtherCAT (R-IN32M3-EC only), EtherNet/IP, PROFINET (RT), Modbus TCP, and FL-net (TBD)
    • Open network protocols:CC-Link, CANopen, DeviceNet, Modbus RTU/ASCII

Comparison

Applications

Applications

  • Communication unit of slave devices in field networks and motion networks
    • PLC, remote IO, CNC, AC drive (inverter), robot, servo drive, servo motor

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 13.76 MB 日本語
1 item

Sample Code

Boards & Kits

Boards & Kits

Models