Skip to main content

LQFP

Share:

各パッケージの外形図、写真、マウントパッド、包装図、荷姿図の詳細情報をPDFでご確認いただけます。

Renesas code Previous code JEITA code Name Terminal
count
Terminal
pitch
(mm)
Dimensions
(mm)
Mass (g)
[TYP,]
Mounting
height
(mm)[MAX]
Terminal
material
- Base
Terminal
material
- Surface
Drawing Link Mount pad Container Packing Container Packing Remarks
Custom tray JEDEC tray Custom Tray
Simple dry pack
Custom Tray
Complete dry pack
JEDEC Tray
Simple dry pack
JEDEC Tray
Complete dry pack
Tape Tape
No dry pack
Tape
Simple pack
Tape
Complete dry pack
PLQP0080JA-A FP-80WV P-LQFP80-14x14-0.65 LQFP 80 0.65 14x14 0.6 1.7 Cu alloy Sn-Bi or Sn plqp0080ja_a fig0009j - tray0010 - - - tray-D - - - - -
PLQP0064JA-A P64GK-65-UET-2 P-LQFP64-12x12-0.65 LQFP 64 0.65 12x12 0.51 1.6 Cu alloy Sn-Bi or Sn p64gk-65-uet fig0009j - H7956 - - - H8501 h7679-1_h8030 H8091 H8090 H8522 LQFP(matrix line)
PLQP0064JA-C P64GK-65-GAJ-2 P-LQFP64-12x12-0.65 LQFP 64 0.65 12x12 0.51 1.6 Cu alloy Ni/Pd/Au p64gk-65-gaj fig0009j - H7956 - - - H8501 H7679-1 H8091 H8090 H8522 LQFP(matrix line),PPF TYPE
PLQP0080JB-C P80GC-65-GAD-2 P-LQFP80-14x14-0.65 LQFP 80 0.65 14x14 0.69 1.7 Cu alloy Ni/Pd/Au p80gc-65-gad fig0009j - H7918 - - H7876 H8501 H7035-1 H8089 H8088 H8532 LQFP(matrix line),PPF TYPE
PLQP0064GC-A P64GC-80-GBA-2 P-LQFP64-14x14-0.80 LQFP 64 0.8 14x14 0.72 1.6 Cu alloy Ni/Pd/Au p64gc-80-gba fig0009j - - - - - - - - - - LQFP(matrix line),PPF TYPE
PLQP0064GC-C P64GC-80-GAL-2 P-LQFP64-14x14-0.80 LQFP 64 0.8 14x14 0.72 1.7 Cu alloy Ni/Pd/Au p64gc-80-gal fig0009j - H7918 - - H7876 H8501 - - - - LQFP(matrix line),PPF TYPE
PLQP0080JB-E P80GC-65-UBT-2 P-LQFP80-14x14-0.65 LQFP 80 0.65 14x14 0.69 1.7 Cu alloy Sn-Bi or Sn p80gc-65-ubt fig0009j - H7918 - - H7876-1 H8501 H7035-1 H8089 H8088 H8532 LQFP(matrix line)
PLQP0052JA-A 52P6A-A P-LQFP52-10x10-0.65 LQFP 52 0.65 10x10 0.3 1.7 Cu alloy Sn-Cu or Sn plqp0052ja_a fig0009j - tray0029 - - - tray-D tape2074 - - tape-D -
PLQP0112JA-A FP-112EV P-LQFP112-20x20-0.65 LQFP 112 0.65 20x20 1.2 1.7 Cu alloy Sn-Bi or Sn plqp0112ja_a fig0009j - tray0033 - - - tray-D - - - - -
PLQP0064GA-A - P-LQFP64-14x14-0.80 LQFP 64 0.8 14x14 0.7 1.7 Cu alloy Sn-Bi or Sn plqp0064ga_a fig0009j - tray0010 - - - tray-D - - - - -
PLQP0064GA-A 64P6U-A P-LQFP64-14x14-0.80 LQFP 64 0.8 14x14 0.7 1.7 Cu alloy Sn-Cu or Sn plqp0064ga_a fig0009j tray1036 tray0010 - tray-D - tray-D tape2103 - - tape-D -
PLQP0032GB-A 32P6U-A P-LQFP32-7x7-0.80 LQFP 32 0.8 7x7 0.2 1.7 Cu alloy Sn-Cu or Sn plqp0032gb_a fig0009j tray1041 tray0031 - tray-D - tray-D tape2041 - - tape-D -
PLQP0144LA-A - P-LFQFP144-16x16-0.40 LQFP 144 0.4 16x16 0.9 1.7 Cu alloy Sn plqp0144la_a - - - - - - - - - - - -
PLQP0040JB-C FP-40EV P-LQFP40-7x7-0.65 LQFP 40 0.65 7x7 0.2 1.7 Cu alloy Ni/Pd/Au plqp0040jb_c fig0009j tray1004 - tray-ND tray-D - - tape2052 tape-ND - tape-D -
PLQP0052JA-A - P-LQFP52-10x10-0.65 LQFP 52 0.65 10x10 0.3 1.7 Cu alloy Sn plqp0052ja_a fig0009j - tray0029 - - - tray-D - - - - -
PLQP0052JD-B P52GB-65-UET-2 P-LQFP52-10x10-0.65 LQFP 52 0.65 10x10 0.36 1.6 Cu alloy Sn-Bi or Sn p52gb-65-uet fig0009j - H7982 - - H7876-1 H8501 h7659-1_h8210 H8091 H8090 H8522 LQFP(matrix line)
PLQP0052JC-A P52GB-65-GAG-2 P-LQFP52-10x10-0.65 LQFP 52 0.65 10x10 0.36 1.6 Cu alloy Ni/Pd/Au p52gb-65-gag fig0009j - H7982 - - H7876 H8501 h7659-1_h8210 H8091 H8090 H8522 "LQFP(matrix line),PPF TYPE"
PLQP0100JD-A P100GF-65-GAS-2 P-LQFP100-14x20-0.65 LQFP 100 0.65 14x20 0.92 1.6 Cu alloy Ni/Pd/Au p100gf-65-gas fig0009j - H5941-2 - - - H8501 - - - - LQFP(matrix line),PPF TYPE
PLQP0044GC-A P44GB-80-UES-2 P-LQFP44-10x10-0.80 LQFP 44 0.8 10x10 0.36 1.6 Cu alloy Sn-Bi or Sn p44gb-80-ues fig0009j - H7982 - - H7876-1 H8501 h7659-1_h8210 H8091 H8090 H8522 LQFP(matrix line)
PLQP0044GC-B P44GB-80-GAF-2 P-LQFP44-10x10-0.80 LQFP 44 0.8 10x10 0.36 1.6 Cu alloy Ni/Pd/Au p44gb-80-gaf fig0009j - H7982 - - H7876 H8501 h7659-1_h8210 H8091 H8090 H8522 LQFP(matrix line),PPF TYPE
PLQP0100JC-A P100GF-65-GBN-1 P-LQFP100-14x20-0.65 LQFP 100 0.65 14x20 0.92 1.6 Cu alloy Sn p100gf-65-gbn fig0009j - H5941-2 - - H7854-1 H8501 H8259 - - H8532 LQFP(matrix line)

End of content

Back To Top