Skip to main content

製品名 代表的な機能 最大動作周波数,ピン数,動作電圧
V850E/IF3, V850E/IG3 6-phase 16-bit PWM, Inverter timer, CSI, ADC, DMAC 64 MHz, 80-161 pins, 3.5-5.5 V
V850E/IG4, V850E/IH4
V850E/IG4-H, V850E/IH4-H
6-phase 16-bit PWM, Inverter timer, USB, CSI, ADC, DMAC 100 MHz, 100-128 pins, 3.5-5.5 V
V850ES/IE2 6-phase 16-bit PWM, CSI, ADC
20 MHz, 64 pins, 3.5-5.5 V
V850ES/IK1 6-phase 16-bit PWM, CSI, ADC
32 MHz, 64 pins, 3.5-5.5 V
V850E/IA3, V850E/IA4 6-phase 16-bit PWM, Encoder timer, CSI, Delta-sigma ADC 64 MHz, 80-100 pins, 4.0-5.5 V
V850E/IA1 3-phase inverter timer, CAN, SDRAMC, ADC, DMAC 50 MHz, 144 pins, 4.5-5.5 V
V850E/IA2 23 MIPS, Timer, IEBus, ADC, DMAC, ROMC 20 MHz, 100 pins, 4.0-5.5 V
V850E/IF3, V850E/IG3 V850E/IF3, V850E/IG3 V850E/IF3, V850E/IG3 V850E/IG4, V850E/IH4, V850E/IG4-H, V850E/IH4-H V850E/IG4, V850E/IH4, V850E/IG4-H, V850E/IH4-H V850E/IG4, V850E/IH4, V850E/IG4-H, V850E/IH4-H V850E/IG4, V850E/IH4, V850E/IG4-H, V850E/IH4-H V850E/IG4, V850E/IH4, V850E/IG4-H, V850E/IH4-H V850E/IG4, V850E/IH4, V850E/IG4-H, V850E/IH4-H V850E/IG4, V850E/IH4, V850E/IG4-H, V850E/IH4-H V850E/IG4, V850E/IH4, V850E/IG4-H, V850E/IH4-H V850E/IG4, V850E/IH4, V850E/IG4-H, V850E/IH4-H V850E/IG4, V850E/IH4, V850E/IG4-H, V850E/IH4-H V850E/IG4, V850E/IH4, V850E/IG4-H, V850E/IH4-H V850E/IG4, V850E/IH4, V850E/IG4-H, V850E/IH4-H V850ES/IE2 V850ES/IE2 V850ES/IK1 V850ES/IK1 V850E/IA3, V850E/IA4 V850E/IA3, V850E/IA4 V850E/IA3, V850E/IA4 V850E/IA3, V850E/IA4 V850E/IA2 V850E/IA1

Alliance Partners


End of content

Back To Top