Skip to main content

製品名 代表的な機能 最大動作周波数,ピン数,動作電圧
V850ES/Jx3-L 43 MIPS, Timer, SIO, ADC, DAC, DMAC, POC/LVI, CRC 20 MHz, 40-121 pins, 2.0-3.6 V
V850ES/Jx3 69 MIPS, Timer, SIO, ADC, DAC, DMAC, POC/LVI, CRC 32 MHz, 100-144 pins, 2.85-3.6 V
V850ES/Hx3 69 MIPS, Timer, SIO, Multi-channel ADC, DMAC, POC/LVI 32 MHz, 64 -144 pins, 3.7-5.5 V
V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3-L V850ES/Jx3 V850ES/Jx3 V850ES/Jx3 V850ES/Jx3 V850ES/Jx3 V850ES/Jx3 V850ES/Jx3 V850ES/Jx3 V850ES/Hx3 V850ES/Hx3 V850ES/Hx3 V850ES/Hx3 V850ES/Hx3

Alliance Partners


End of content

Back To Top