Skip to main content

製品名 代表的な機能 最大動作周波数,ピン数,動作電圧
V850ES/Jx3-H USB (Function), Inverter timer, SIO, ADC, DAC, LVI 48 MHz, 40-128 pins, 2.85-3.6 V
V850ES/Jx3-U USB (Host, Function), Inverter timer, SIO, ADC, DAC, LVI 48 MHz, 100-128 pins, 2.85-3.6 V
V850ES/Jx3-L(USB) USB (Function), Timer, SIO, ADC, DAC, LVI 20 MHz, 100-121 pins, 2.0-3.6 V
V850ES/Jx3-E Ethernet, USB (Function), Inverter timer, ADC, DMAC 50 MHz, 64-144 pins, 2.85-3.6 V
V850E2/Mx4 CAN, USB (Host, Function), Ethernet, Dual core, Timer, DMAC 200 MHz, 304 pins, 3.0-3.6 V
V850E2/ME3 USB (Function), Cache memory, Encoder Timer, SDRAMC, ADC, DMAC 200 MHz, 176 pins, 3.0-3.6 V
V850E/ME2 USB (Function), Instruction RAM, Encoder Timer, SDRAMC, ADC, DMAC 150 MHz, 176 pins, 3.0-3.6 V
V850E2/Fx4 CAN, LIN, Flexray, Inverter timer, ADC, DMAC, Backup RAM, Data flash 80 MHz, 100-256 pins, 3.0-5.5 V
V850E2/Fx4-H CAN, LIN, Flexray, Inverter timer, ADC, DMAC, Backup RAM, Data flash 160 MHz, 176-256 pins, 3.0-5.5 V
V850E2/Fx4-L CAN, LIN, Inverter timer, ADC, DMAC, Backup RAM, Data flash 64 MHz, 64-176 pins, 3.0-5.5 V
V850ES/Fx3 CAN, LIN, Internal oscillator, Inverter timer, ADC, DMAC, POC/LVI 48 MHz, 64-176 pins, 3.3-5.5 V
V850ES/Fx3-L CAN, LIN, Internal oscillator, Inverter timer, ADC, DMAC, POC/LVI 20 MHz, 64-100 pins, 3.3-3.5 V

V850E2/Fx4, V850E2/Fx4-H, V850E2/Fx4-L : Go to Car Body MCU

V850E2/Mx4, V850E2/ME3, V850E/ME2 : Go to High-end General Purpose MCU

V850ES/Jx3-H V850ES/Jx3-H V850ES/Jx3-H V850ES/Jx3-H V850ES/Jx3-H V850ES/Jx3-E V850ES/Jx3-E V850ES/Jx3-E V850ES/Jx3-E V850ES/Jx3-E V850ES/Jx3-E V850ES/Jx3-E V850ES/Jx3-E V850ES/Jx3-U V850ES/Jx3-U V850ES/Jx3-L(USB)

Alliance Partners


End of content

Back To Top