Skip to main content

All Flash 車体制御

製品名 代表的な機能 最大動作周波数,ピン数,動作電圧
V850E2/Fx4-L Inverter timer, CAN, LIN, Flexray, ADC, DMAC, Backup RAM, Data flash 64 MHz, 64-144 pins, 3.0-5.5 V
V850E2/Fx4 Inverter timer, CAN, LIN, Flexray, ADC, DMAC, Backup RAM, Data flash 80 MHz, 100-256 pins, 3.0-5.5 V
V850E2/Fx4-H Inverter timer, CAN, LIN, Flexray, ADC, DMAC, Backup RAM, Data flash 160 MHz, 176-256 pins, 3.0-5.5 V
V850ES/Fx3 Internal oscillator, Inverter timer, CAN, LIN, ADC, DMAC, POC/LVI 48 MHz, 64-176 pins, 3.3-5.5 V
V850ES/Fx3-L Internal oscillator, Inverter timer, CAN, LIN, ADC, DMAC, POC/LVI 20 MHz, 64-100 pins, 3.3-3.5 V
V850E2/Fx4-L V850E2/Fx4-L V850E2/Fx4-H V850E2/Fx4 V850E2/Fx4 V850E2/Fx4-H V850E2/Fx4 V850E2/Fx4 V850E2/Fx4 V850ES/Fx3 V850E2/Fx4 V850ES/Fx3 V850ES/Fx3 V850E2/Fx4 V850E2/Fx4-L V850E2/Fx4 V850ES/Fx3 V850E2/Fx4-L V850E2/Fx4 V850ES/Fx3 V850E2/Fx4-L V850E2/Fx4 V850ES/Fx3 V850E2/Fx4-L V850ES/Fx3 V850ES/Fx3 V850E2/Fx4-L V850E2/Fx4 V850E2/Fx4-L V850E2/Fx4 V850E2/Fx4-L V850E2/Fx4 V850ES/Fx3 V850E2/Fx4-L V850ES/Fx3 V850E2/Fx4-L V850ES/Fx3-L V850ES/Fx3 V850ES/Fx3-L V850ES/Fx3-L V850ES/Fx3 V850E2/Fx4-L V850E2/Fx4-L V850E2/Fx4-L V850E2/Fx4-L V850ES/Fx3-L V850ES/Fx3-L V850ES/Fx3-L V850ES/Fx3 V850ES/Fx3-L V850ES/Fx3-L V850E2/Fx4-L V850E2/Fx4-L V850E2/Fx4-L V850ES/Fx3-L V850ES/Fx3 V850ES/Fx3-L V850ES/Fx3-L V850ES/Fx3 V850ES/Fx3-L V850ES/Fx3-L

All Flash ダッシュボード

製品名 代表的な機能 最大動作周波数,ピン数,動作電圧
V850E2/Dx4 Video RAM, Stepper motor driver, Timer, CAN, LIN, ADC, POC/LVI 80 MHz, 144 pins, 3.0-5.0 V
V850E2/Dx4-H Video RAM, Stepper motor driver, Timer, CAN, LIN, ADC, POC/LVI 160 MHz, 176-452 pins, 3.0-5.0 V
V850E2/Dx4-3D WVGA(800×480 pixels), Stepper motor driver, Timer, CAN, LIN, ADC, POC/LVI 300 MHz, 632 pins, 3.0-5.0 V
V850E/Dx3 LCD:40 seg. x 4 com., Stepper motor driver, Timer, CAN, LIN, ADC, POC 64 MHz, 100-208 pins, 3.2-5.5 V
V850E/Dx3 V850E2/Dx4-H V850E2/Dx4-3D V850E2/Dx4-3D V850E2/Dx4-H V850E2/Dx4-H V850E2/Dx4-H V850E2/Dx4 V850E2/Dx4 V850E2/Dx4 V850E2/Dx4 V850E/Dx3 V850E/Dx3 V850E/Dx3 V850E/Dx3 V850E2/Dx4 V850E/Dx3 V850E/Dx3 V850E/Dx3

All Flash カーオーディオ

製品名 代表的な機能 最大動作周波数,ピン数,動作電圧
V850E2/Sx4-H Timers, CAN, LIN, IEBus, Media Local Bus, I2S Bus, Ethernet, ADC, DMAC 160 MHz, 100-176 pins, 3.0-3.6 V
V850E/SG3-H
V850E/SJ3-H
V850E/SK3-H
Timers, CAN, IEBus, ADC, DAC, DMAC, CRC 48 MHz, 100-176 pins , 2.85-3.6 V
V850ES/SG3
V850ES/SJ3
Timers, CAN, IEBus, ADC, DAC, DMAC, CRC 32 MHz, 100-144 pins, 2.85-3.6 V
V850E2/Sx4-H V850E/Sx3-H V850E/Sx3-H V850E/Sx3-H V850E/Sx3-H V850E/Sx3-H V850E/Sx3-H V850E/Sx3-H V850ES/SJ3,SG3 V850ES/SJ3,SG3 V850ES/SJ3,SG3 V850ES/SJ3,SG3 V850ES/SJ3,SG3 V850ES/SJ3,SG3 V850E/Sx3-H V850E/Sx3-H V850E/Sx3-H V850E2/Sx4-H V850E/Sx3-H V850E/Sx3-H V850E/Sx3-H V850E2/Sx4-H V850E2/Sx4-H V850E2/Sx4-H V850E2/Sx4-H

Flash/マスクROM カーオーディオ

製品名 代表的な機能 最大動作周波数,ピン数,動作電圧
V850ES/SG2-H
V850ES/SJ2-H
Timer, CAN, IEBus, ADC, DAC, DMAC, CRC 32 MHz, 100-144 pins, 3.0-3.6 V
V850E/SG2
V850E/SJ2
Timer, CAN, IEBus, ADC, DAC, DMAC, CRC 20 MHz, 100-144 pins , 2.85-3.6 V
V850ES/SG1
Timer, CAN, IEBus, ADC, DAC, DMAC 20 MHz, 100 pins, 2.85-3.6 V
V850E/SG2, V850E/SJ2 V850ES/SG2-H, V850ES/SJ2-H V850ES/SG1 V850E/SG2, V850E/SJ2 V850ES/SG2-H, V850ES/SJ2-H

All Flash シャシー制御

製品名 代表的な機能 最大動作周波数,ピン数,動作電圧
V850E2/Px4-E
Encoder Timer, Inverter timer, CAN, LIN, ADC, DMAC, CRC, Sensor Interface, Data flash 128 MHz, 144 pins, 4.5-5.5 V
V850E2/Px4
Encoder Timer, Inverter timer, CAN, LIN, FlexRay, ADC, DMAC, CRC, Data flash 160 MHz, 144 pins, 3.0-5.5 V
V850E/PHO3
Encoder Timer, Inverter timer, CAN, LIN, ADC, DMAC 128 MHz, 357 pins , 3.0-3.6 V
V850E2/Px4-E V850E2/Px4 V850E2/Px4 V850E2/Px4

Alliance Partners


End of content

Back To Top