| RL78/G14 | 3-phase PWM, 2-phase encoder, DTC, ELC, DAC, Comparator, Data flash | 32 MHz, 30-100 pins, 1.6-5.5 V |
| RL78/G13 | Timers, SIO, 8/10-bit ADC, DMAC , POC/LVI, Data flash | 32 MHz, 20-128 pins, 1.6-5.5 V |
| RL78/G12 | Timers, SIO, 8/10-bit ADC, DMAC , POC/LVI, Data flash | 24 MHz, 20-32pins, 1.8-5.5 V |
| RL78/G1A | Timers, SIO, 8/12-bit ADC, DMAC , POC/LVI, Data flash | 32 MHz, 25-64 pins, 1.6-3.6 V |
| RL78/G1E | On-chip configurable amp., synchronous detection amp., low-pass filter, high-pass filter, On-chip instrumentation amp. , Timers, CSI, 8/12-bit ADC, POR/LVD, Data flash | 32 MHz, 25-80 pins, 1.6-5.5V |
|---|