| UPD78030x | 78K0 core, LCD:40 seg. x 4 com., Timer, UART, 8-bit ADC x 8ch | 5 MHz, 100 pins, 2.0-5.5 V |
| UPD78031x | 78K0 core, LCD:24 seg. x 4 com., Timer, UART, 10-bit ADC x 10 ch, 8-bit DAC | 10 MHz, 120 pins, 1.8-5.5 V |
| UPD78032x | 78K0 core, LCD:32 seg. x 4 com., Timer, UART, 10-bit ADC x 10 ch, 8-bit DAC | 10 MHz, 120 pins, 1.8-5.5 V |
| UPD78033x | 78K0 core, LCD:40 seg. x 4 com., Timer, UART, 10-bit ADC x 10 ch, 8-bit DAC | 10 MHz, 120 pins, 1.8-5.5 V |
| UPD78034x | 78K0 core, LCD:40 seg. x 4 com., Timer, UART, 8-bit ADC x 8 ch | 10 MHz, 100-113 pins, 1.8-5.5 V |
| UPD78035x | 78K0 core, LCD:40 seg. x 4 com., Timer, UART, 10-bit ADC x 8 ch | 10 MHz, 100-113 pins, 1.8-5.5 V |
| UPD78930x | 78K0S core, LCD:24 seg. x 4 com., Timer, UART | 5 MHz, 64 pins, 1.8-5.5 V |
| UPD78931x | 78K0S core, LCD:24 seg. x 4 com., Timer, UART | 4 MHz, 64 pins, 1.8-5.5 V |
| UPD78932x | 78K0S core, LCD:24 seg. x 4 com., Timer, UART, POC | 5 MHz, 52 pins, 1.8-5.5 V |
| UPD78940xA | 78K0S core, LCD:28 seg. x 4 com., Timer, UART, 8-bit ADC x 7 ch | 5 MHz, 80 pins, 1.8-5.5 V |
| UPD78941xA | 78K0S core, LCD:28 seg. x 4 com., Timer, UART, 10-bit ADC x 7 ch | 5 MHz, 80 pins, 1.8-5.5 V |
| UPD78942x | 78K0S core, LCD:5 seg. x 4 com., Timer, UART, 8-bit ADC x 6 ch | 5 MHz, 64 pins, 1.8-5.5 V |
| UPD78943x | 78K0S core, LCD:5 seg. x 4 com., Timer, UART, 10-bit ADC x 6 ch | 5 MHz, 64 pins, 1.8-5.5 V |
| UPD78944x | 78K0S core, LCD:15 seg. x 4 com., Timer, UART, 8-bit ADC x 6 ch | 5 MHz, 64 pins, 1.8-5.5 V |
| UPD78945x | 78K0S core, LCD:15 seg. x 4 com., Timer, UART, 10-bit ADC x 6 ch | 5 MHz, 64 pins, 1.8-5.5 V |
| UPD78946x | 78K0S core, LCD:23 seg. x 4 com., Timer, UART, 8-bit ADC | 5 MHz, 52 pins, 1.8-5.5 V |
| UPD78947x | 78K0S core, LCD:28 seg. x 4 com., Timer, UART, 8-bit ADC x 8 ch | 5 MHz, 80 pins, 1.8-5.5 V |
| UPD78948x | 78K0S core, LCD:28 seg. x 4 com., Timer, UART, 10-bit ADC x 8 ch | 5 MHz, 80 pins, 1.8-5.5 V |
| UPD78983x | 78K0S core, LCD:40 seg x 16 com, Timer, UART | 5 MHz, 88-100 pins, 2.7-5.5 V |
|---|