| UPD78002xA | 78K0 core, Timer, UART, 8-bit ADC x 8 ch. | 12 MHz, 64 pins, 1.8-5.5 V |
| UPD78002xAS | 78K0 core, Timer, UART, 8-bit ADC x 4 ch. | 12 MHz, 52 pins, 1.8-5.5 V |
| UPD78003xA | 78K0 core, Timer, UART, 10-bit ADC x 8 ch. | 12 MHz, 64 pins, 1.8-5.5 V |
| UPD78003xAS | 78K0 core, Timer, UART, 10-bit ADC x 4 ch. | 12 MHz, 52 pins, 1.8-5.5 V |
| UPD78005x | 78K0 core, 2KB RAM, Timer, UART, 8-bit ADC x 8 ch, 8-bit DAC x 2 ch. | 5 MHz, 80 pins, 1.8-5.5 V |
| UPD78006x | 78K0 core, 5KB RAM, Timer, UART, 8-bit ADC x 8 ch. | 8.38 MHz, 80 pins, 2.7-5.5 V |
| UPD78007x | 78K0 core, 2KB RAM, Timer, UART, 10-bit ADC x 8 ch. | 12 MHz, 64 pins, 1.8-5.5 V |
| UPD78086x | 78K0 core, Timer, CSI, 10-bit ADC, POC/LVI | 10 MHz, 20 pins, 2.7-5.5 V |
| UPD78902x | 78K0S core, Timer, UART | 5 MHz, 44 pins, 1.8-5.5 V |
| UPD78904x | 78K0S core, Timer, UART | 5 MHz, 44 pins, 1.8-5.5 V |
| UPD78905x | 78K0S core, Timer | 5 MHz, 20 pins, 1.8-5.5 V |
| UPD78906x | 78K0S core, Timer | 1 MHz, 20 pins, 1.8-5.5 V |
| UPD78907x | 78K0S core, Timer, UART | 10 MHz, 30 pins, 1.8-5.5 V |
| UPD78908x | 78K0S core, Timer, UART, POC/LVI | 5 MHz, 30 pins, 1.8-5.5 V |
| UPD78910xA | 78K0S core, Timer, UART, 8-bit ADC x 4 ch. | 10 MHz, 30 pins, 1.8-5.5 V |
| UPD78911xA | 78K0S core, Timer, UART, 10-bit ADC x 4 ch. | 10 MHz, 30 pins, 1.8-5.5 V |
| UPD78913xA | 78K0S core, Timer, UART, 10-bit ADC x 4 ch. | 4 MHz, 30 pins, 1.8-5.5 V |
| UPD78916x | 78K0S core, Timer, IIC, UART, 8-bit ADC x 4 ch. | 10 MHz, 44-48 pins, 1.8-5.5 V |
| UPD78917x | 78K0S core, Timer, IIC, UART, 10-bit ADC x 4 ch. | 10 MHz, 44-48 pins, 1.8-5.5 V |
|---|