78K ファミリ
16ビットAll Flashマイコン
| 製品名 | 代表的な機能 | 最大動作周波数,ピン数,動作電圧 |
|---|---|---|
| 78K0R/Fx3 | On-chip oscillator, CAN, LIN, Timer, ADC, POC/LVI | 24 MHz, 30-100 pins, 2.7-5.5 V |
| 78K0R/Hx3 | On-chip oscillator, Timers, CAN, LIN, ADC, POC/LVI | 24 MHz, 48-100 pins, 2.7-5.5 V |
| 78K0R/Kx3-C | On-chip oscillator, HDMI-CEC, Timer, ADC, POC/LVI | 20 MHz, 80-100 pins, 2.7-5.5 V |
| 78K0R/Kx3-L(USB) | On-chip oscillator, USB (function), Timer, ADC, POC/LVI | 20 MHz, 48-64 pins, 1.8-3.6 V |
| UPD78F8043 | On-chip oscillator, IO-Link, Timer, ADC, POC/LVI | 20 MHz, 56 pins, 3.0-5.5 V |
| UPD78F8058 | On-chip oscillator, RF, Timer, POC/LVI | 20 MHz, 56 pins, 1.8-3.6 V |
78K0R/Fx3 : Click here

8ビットAll Flashマイコン
| 製品名 | 代表的な機能 | 最大動作周波数,ピン数,動作電圧 |
|---|---|---|
| 78K0/Fx2 | 78K0 Core, On-chip oscillator, CAN, LIN, Timer, CSI, ADC, POC/LVI | 20 MHz, 44-80 pins, 1.8-5.5 V |
| 78K0/Fx2-L | 78K0 core, On-chip oscillator, CAN, LIN, Timer, CSI, ADC, POC/LVI | 20 MHz, 16-30 pins, 1.8-5.5 V |
| 78K0/Kx2-C | 78K0 core, On-chip oscillator, HDMI-CEC, Timer, CSI, ADC, POC/LVI | 20 MHz, 48-64 pins, 1.8-5.5 V |
| UPD78F073x | 78K0 core, On-chip oscillator, USB (function), Timer, CSI, POC/LVI | 16 MHz, 30 pins, 4.0-5.5 V |

Japan 日本語