Skip to main content

概要:

機器の高効率化に向け、低順方向電圧(VF)、高速逆回復時間(trr)を実現した高性能製品をご提供致します。新素材(シリコンカーバイド;SiC)を用いた更なる高効率製品も投入して参ります。

製品ラインアップ:

読み込み中です...

20 件見つかりました。
(1 - 20 件目を表示しています。)

Compare ドキュメント 型名 Application パッケージ Ratings
VRM
[VRM]
(V)
Ratings
Io
(A)
Ratings
IF
(A)
Ratings
IFSM
(A)
Ratings
Tj
(°C)
Characteristics
VF
(V) max
Condition
IR at VR
(μA)
Characteristics
trr
(ns) max
Elements
S: Single
D: Double
備考 ステータス Ordering
Condition
パッケージコード 型名
PDF RJU60C1SDPD Fast Recovery Diode TO-252 600 - 5 36 150 2 1 60 S - Sample are available - - RJU60C1SDPD
PDF RJU60C2SDPD Fast Recovery Diode TO-252 600 - 15 60 150 2 1 70 S - Sample are available - - RJU60C2SDPD
PDF RJU60C3SDPD Fast Recovery Diode TO-252 600 - 30 80 150 2.1 1 90 S - Sample are available - - RJU60C3SDPD
PDF RJU60C6SDPE Fast Recovery Diode LDPAK(S)-(1) 600 - 50 140 150 2 1 100 S - Sample are available - - RJU60C6SDPE
PDF RJU60C6SDPK-M0 Fast Recovery Diode TO-3PSG 600 - 50 140 150 2 1 100 S - Sample are available - - RJU60C6SDPK-M0
PDF RJU6052SDPD Fast Recovery Diode TO-252 600 - 10 30 150 3 1 25 S - Sample are available - - RJU6052SDPD
PDF RJU6052SDPE Fast Recovery Diode LDPAK(S)-(1) 600 - 10 30 150 3 1 25 S - Sample are available - - RJU6052SDPE
PDF RJU6053SDPE Fast Recovery Diode LDPAK(S)-(1) 600 - 20 60 150 3 1 25 S - Sample are available - - RJU6053SDPE
PDF RJU6054SDPE Fast Recovery Diode LDPAK(S)-(1) 600 - 30 120 150 3 1 25 S - Sample are available - - RJU6054SDPE
PDF RJU6054SDPK-M0 Fast Recovery Diode TO-3PSG 600 - 30 120 150 3 1 25 S - Sample are available - - RJU6054SDPK-M0
PDF RJU60C2TDPP-EJ Fast Recovery Diode TO-220FP-2L 600 - 15 8 150 2 1 70 S - Sample are available - - RJU60C2TDPP-EJ
PDF RJU60C3TDPP-EJ Fast Recovery Diode TO-220FP-2L 600 - 30 15 150 2.1 1 90 S - Sample are available - - RJU60C3TDPP-EJ
PDF RJU60C6TDPP-EJ Fast Recovery Diode TO-220FP-2L 600 - 50 25 150 2 1 100 S - Sample are available - - RJU60C6TDPP-EJ
PDF RJU6052TDPP-EJ Fast Recovery Diode TO-220FP-2L 600 - 10 5 150 3 1 25 S - Sample are available - - RJU6052TDPP-EJ
PDF RJU6053TDPP-EJ Fast Recovery Diode TO-220FP-2L 600 - 20 10 150 3 1 25 S - Sample are available - - RJU6053TDPP-EJ
PDF RJU6054TDPP-EJ Fast Recovery Diode TO-220FP-2L 600 - 30 15 150 3 1 25 S - Sample are available - - RJU6054TDPP-EJ
PDF RJU4351TDPP-EJ Fast Recovery Diode TO-220FP-2L 430 - 10 5 150 1.9 1 25 S - サンプル出荷中 - PRSS0002ZA-A
(-)
RJU4351TDPP-EJ
PDF RJU4352TDPP-EJ Fast Recovery Diode TO-220FP-2L 430 - 20 10 150 1.8 1 25 S - サンプル出荷中 - PRSS0002ZA-A
(-)
RJU4352TDPP-EJ
PDF RJU36B1WDPK-M0 Fast Recovery Diode TO-3PSG 360 - 20 80 150 1.5 1 40 (typ) D - Sample are available - PRSS0004ZH-A
(TO-3PSG)
RJU36B1WDPK-M0
PDF RJU36B2WDPK-M0 Fast Recovery Diode TO-3PSG 360 - 40 160 150 1.5 1 40 (typ) D - Sample are available - PRSS0004ZH-A
(TO-3PSG)
RJU36B2WDPK-M0

End of content

Back To Top