| Part No. | Package | Function | Target application | Family | パッケージ コード |
|---|
| HD26C31FP | SOP | Quad. Differential Line Drivers with 3-state outputs(EIA RS-422A) | Peripheral for PC & MCU,Digital Consumer | ICs for RS422/423, IEEE 485/488 Interfaces | PRSP0016DH-B (FP-16DAV) |
| HD26LS31P | DIP | Quad. Differential Line Drivers with 3-state outputs(EIA RS-422A) | Peripheral for PC & MCU,Digital Consumer | ICs for RS422/423, IEEE 485/488 Interfaces | PRDP0016AE-B (DP-16FV) |
| HD26C32AP | DIP | Quad. Differential Line Receivers with 3-state outputs(EIA RS-422A, 423A) | Peripheral for PC & MCU,Digital Consumer | ICs for RS422/423, IEEE 485/488 Interfaces | PRDP0016AE-B (DP-16FV) |
| HD26C32AFP | SOP | Quad. Differential Line Receivers with 3-state outputs(EIA RS-422A, 423A) | Peripheral for PC & MCU,Digital Consumer | ICs for RS422/423, IEEE 485/488 Interfaces | PRSP0016DH-B (FP-16DAV) |
| HD26LS32P | DIP | Quad. Differential Line Receivers with 3-state outputs(EIA RS-422A, 423A) | Peripheral for PC & MCU,Digital Consumer | ICs for RS422/423, IEEE 485/488 Interfaces | PRDP0016AE-B (DP-16FV) |
| HD26LS32FP | SOP | Quad. Differential Line Receivers with 3-state outputs(EIA RS-422A, 423A) | Peripheral for PC & MCU,Digital Consumer | ICs for RS422/423, IEEE 485/488 Interfaces | PRSP0016DH-B (FP-16DAV) |
| HD26LS32AP | DIP | Quad. Differential Line Receivers with 3-state outputs(EIA RS-422A, 423A) | Peripheral for PC & MCU,Digital Consumer | ICs for RS422/423, IEEE 485/488 Interfaces | PRDP0016AE-B (DP-16FV) |
| HD29050P | DIP | Dual Differential Line Drivers/Receivers with 3-state outputs(EIA RS-422A) | Peripheral for PC & MCU,Digital Consumer | ICs for RS422/423, IEEE 485/488 Interfaces | PRDP0016AE-B (DP-16FV) |
| HD29051P | DIP | Dual Differential Line Drivers/Receivers with 3-state outputs(EIA RS-422A) | Peripheral for PC & MCU,Digital Consumer | ICs for RS422/423, IEEE 485/488 Interfaces | PRDP0016AE-B (DP-16FV) |