ナビゲーション


ホーム / 製品 / 汎用IC / 汎用ロジック / 5V標準ロジック /

HD74LS シリーズ 


 
このページへのご意見
このページを印刷



HD74LS シリーズ
ステータスリスト
型名の説明
総合プレゼンテーション


テクニカルアップデート


ドキュメント


よくあるお問い合わせ


共通事項


シミュレーションデータ


アライアンスパートナー



関連リンク

サンプルリクエスト

コンバータ



ラインアップ:



HD74LS シリーズ
すべてのスペックを表示
Part No.PackageFunction発注方法Familyパッケージ
コード
HD74LS00PDIPQuad. 2-input NAND Gates-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS00FPSOPQuad. 2-input NAND Gates-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS00RPSOPQuad. 2-input NAND GatesOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS01PDIPQuad. 2-input NAND Gates with Open Collector output-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS01FPSOPQuad. 2-input NAND Gates with Open Collector output-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS02PDIPQuad. 2-input NOR Gates-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS02FPSOPQuad. 2-input NOR Gates-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS02RPSOPQuad. 2-input NOR GatesOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS03PDIPQuad. 2-input NAND Gates with Open Collector output-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS04PDIPHex Inverters-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS04FPSOPHex Inverters-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS04RPSOPHex InvertersOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS05PDIPHex Inverters with Open Collector output-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS05FPSOPHex Inverters with Open Collector output-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS05RPSOPHex Inverters with Open Collector outputOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS06PDIPHex Inverters Buffers/Drivers with Open Collector High-Voltage output-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS06FPSOPHex Inverters Buffers/Drivers with Open Collector High-Voltage output-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS06RPSOPHex Inverters Buffers/Drivers with Open Collector High-Voltage outputOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS07PDIPHex Buffers/Drivers with Open Collector High-Voltage output-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS07FPSOPHex Buffers/Drivers with Open Collector High-Voltage output-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS08PDIPQuad. 2-input AND Gates-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS08FPSOPQuad. 2-input AND Gates-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS08RPSOPQuad. 2-input AND GatesOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS09PDIPQuad. 2-input AND Gates with Open Collector output-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS09FPSOPQuad. 2-input AND Gates with Open Collector output-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS10PDIPTriple 3-input NAND Gates-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS10FPSOPTriple 3-input NAND Gates-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS10RPSOPTriple 3-input NAND GatesOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS11PDIPTriple 3-input AND Gates-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS11FPSOPTriple 3-input AND Gates-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS12PDIPTriple 3-input NAND Gates with Open Collector output-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS14PDIPHex Schmitt-trigger Inverters-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS14FPSOPHex Schmitt-trigger Inverters-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS14RPSOPHex Schmitt-trigger InvertersOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS20PDIPDual 4-input NAND Gates-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS20FPSOPDual 4-input NAND Gates-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS20RPSOPDual 4-input NAND GatesOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS21PDIPDual 4-input AND Gates-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS26PDIPQuad. 2-input High-Voltage Interface NAND Gates-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS26FPSOPQuad. 2-input High-Voltage Interface NAND Gates-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS27PDIPTriple 3-input NOR Gates-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS27FPSOPTriple 3-input NOR Gates-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS30PDIP8-input NAND Gate-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS30FPSOP8-input NAND Gate-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS30RPSOP8-input NAND GateOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS32PDIPQuad. 2-input OR Gates-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS32FPSOPQuad. 2-input OR Gates-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS37PDIPQuad. 2-input NAND Buffers-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS37FPSOPQuad. 2-input NAND Buffers-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS38PDIPQuad. 2-input NAND Buffers with Open Collector output-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS38FPSOPQuad. 2-input NAND Buffers with Open Collector output-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS38RPSOPQuad. 2-input NAND Buffers with Open Collector outputOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS42PDIPBCD-to-Decimal Decoder-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS42RPSOPBCD-to-Decimal DecoderOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS47PDIPBCD-to-7segment Decode/Driver with15V outputs-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS47FPSOPBCD-to-7segment Decode/Driver with15V outputs-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS73APDIPDual J-K Flip-Flops with Clear-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS73ARPSOPDual J-K Flip-Flops with ClearOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS74APDIPDual D-type Flip-Flops with Preset and Clear-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS74AFPSOPDual D-type Flip-Flops with Preset and Clear-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS74ARPSOPDual D-type Flip-Flops with Preset and ClearOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS75PDIPQuad. Bistable Latches-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS75FPSOPQuad. Bistable Latches-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS76APDIPDual J-K Flip-Flops with Preset and Clear-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS76ARPSOPDual J-K Flip-Flops with Preset and ClearOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS77FPSOP4-bit Bistable Latches-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS83APDIP4-bit Binary Full Adder with Fast Carry-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS85PDIP4-bit Magnitude Comparator-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS85FPSOP4-bit Magnitude Comparator-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS86PDIPQuad. 2-input Exclusive-OR Gates-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS86FPSOPQuad. 2-input Exclusive-OR Gates-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS86RPSOPQuad. 2-input Exclusive-OR GatesOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS107APDIPDual J-K Flip-Flops with Clear-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS107AFPSOPDual J-K Flip-Flops with Clear-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS112PDIPDual J-K Flip-Flops with Preset and Clear-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS112FPSOPDual J-K Flip-Flops with Preset and Clear-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS112RPSOPDual J-K Flip-Flops with Preset and ClearOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS122PDIPRetriggerable Monostable Multivibrators with Clear-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS122FPSOPRetriggerable Monostable Multivibrators with Clear-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS123PDIPDual Retriggerable Monostable Multivibrators with Clear-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS123FPSOPDual Retriggerable Monostable Multivibrators with Clear-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS123RPSOPDual Retriggerable Monostable Multivibrators with ClearOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS125APDIPQuad. Bus Buffer Gates with 3-state outputs-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS125AFPSOPQuad. Bus Buffer Gates with 3-state outputs-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS125ARPSOPQuad. Bus Buffer Gates with 3-state outputsOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS126ARPSOPQuad. Bus Buffer Gates with 3-state outputsOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS132PDIPQuad. 2-input NAND Schmitt-trigger-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS132FPSOPQuad. 2-input NAND Schmitt-trigger-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS132RPSOPQuad. 2-input NAND Schmitt-triggerOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS136FPSOPQuad. 2-input Exclusive-OR Gates with Open Collector output-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS138PDIP3-to-8 line Decoder/Demultiplexer-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS138FPSOP3-to-8 line Decoder/Demultiplexer-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS138RPSOP3-to-8 line Decoder/DemultiplexerOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS139PDIPDual 2 line-to-4 line Decoder/Demultiplexer-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS139FPSOPDual 2 line-to-4 line Decoder/Demultiplexer-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS139RPSOPDual 2 line-to-4 line Decoder/DemultiplexerOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS145PDIPBCD-to-Decimal Decoder/Driver with 15V outputs-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS145FPSOPBCD-to-Decimal Decoder/Driver with 15V outputs-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS148PDIP8 line-to-3 line Octal Priority-encoder-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS148FPSOP8 line-to-3 line Octal Priority-encoder-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS151PDIP1-of-8 line Data Selector/Multiplexer with strobe-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS151RPSOP1-of-8 line Data Selector/Multiplexer with strobeOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS153PDIPDual 4 line-to-1 line Data Selector/Multiplexer-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS153FPSOPDual 4 line-to-1 line Data Selector/Multiplexer-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS153RPSOPDual 4 line-to-1 line Data Selector/MultiplexerOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS155PDIPDual 2 line-to-4 line Decoder/Demultiplexer-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS156PDIPDual 2-to-4 line Decoder/Demultiplexer with Open Collector output-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS156RPSOPDual 2-to-4 line Decoder/Demultiplexer with Open Collector outputOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS157PDIPQuad. 2 line-to-1 line Data Selector/Multiplexer with Non-inverted outputs-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS157FPSOPQuad. 2 line-to-1 line Data Selector/Multiplexer with Non-inverted outputs-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS157RPSOPQuad. 2 line-to-1 line Data Selector/Multiplexer with Non-inverted outputsOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS161APDIPSynchronous 4-bit Binary Counter with Direct Clear-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS161AFPSOPSynchronous 4-bit Binary Counter with Direct Clear-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS161ARPSOPSynchronous 4-bit Binary Counter with Direct ClearOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS164PDIP8-bit Parallel-out Serial-In Shift Register-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS164FPSOP8-bit Parallel-out Serial-In Shift Register-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS164RPSOP8-bit Parallel-out Serial-In Shift RegisterOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS166APDIP8-bit Shift Register-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS174PDIPHex D-type Flip-Flops with Clear-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS174FPSOPHex D-type Flip-Flops with Clear-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS174RPSOPHex D-type Flip-Flops with ClearOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS175PDIPQuad. D-type Flip-Flops with Clear-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS175FPSOPQuad. D-type Flip-Flops with Clear-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS175RPSOPQuad. D-type Flip-Flops with ClearOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS191PDIPSynchronous Up/Down 4-bit Binary Counter with Single Clock Line-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS192PDIPSynchronous Up/Down Decade Counter with Dual Clock Lines-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS192FPSOPSynchronous Up/Down Decade Counter with Dual Clock Lines-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS193PDIPSynchronous Up/Down 4-bit Binary Counter with Dual Clock Lines-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS193FPSOPSynchronous Up/Down 4-bit Binary Counter with Dual Clock Lines-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS193RPSOPSynchronous Up/Down 4-bit Binary Counter with Dual Clock LinesOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS21FPSOPDual 4-input AND Gates-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS221PDIPDual Monostable Multivibrators-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS221RPSOPDual Monostable MultivibratorsOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS240PDIPOctal Buffers/Line Drivers/Line Receivers with inverted 3-state outputs-HD74LS SeriesPRDP0020AC-B
(DP-20NEV)
HD74LS240FPSOPOctal Buffers/Line Drivers/Line Receivers with inverted 3-state outputs-HD74LS SeriesPRSP0020DD-B
(FP-20DAV)
HD74LS240RPSOPOctal Buffers/Line Drivers/Line Receivers with inverted 3-state outputsOverseas sales onlyHD74LS SeriesPRSP0020DC-A
(FP-20DBV)
HD74LS244PDIPOctal Buffers/Line Drivers/Line Receivers with Non-inverted 3-state outputs-HD74LS SeriesPRDP0020AC-B
(DP-20NEV)
HD74LS244FPSOPOctal Buffers/Line Drivers/Line Receivers with Non-inverted 3-state outputs-HD74LS SeriesPRSP0020DD-B
(FP-20DAV)
HD74LS244RPSOPOctal Buffers/Line Drivers/Line Receivers with Non-inverted 3-state outputsOverseas sales onlyHD74LS SeriesPRSP0020DC-A
(FP-20DBV)
HD74LS245PDIPOctal Bus Transceivers with 3-state outputs-HD74LS SeriesPRDP0020AC-B
(DP-20NEV)
HD74LS245FPSOPOctal Bus Transceivers with 3-state outputs-HD74LS SeriesPRSP0020DD-B
(FP-20DAV)
HD74LS245RPSOPOctal Bus Transceivers with 3-state outputsOverseas sales onlyHD74LS SeriesPRSP0020DC-A
(FP-20DBV)
HD74LS247PDIPBCD-to-7segment Decode/Driver with 15V outputs-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS247FPSOPBCD-to-7segment Decode/Driver with 15V outputs-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS247RPSOPBCD-to-7segment Decode/Driver with 15V outputsOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS248FPSOPBCD-to-7segment Decode/Driver with Internal Pull-up outputs-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS257PDIPQuad. 2 line-to-1 line Data Selector/Multiplexer with Non-inverted 3-state outputs-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS257FPSOPQuad. 2 line-to-1 line Data Selector/Multiplexer with Non-inverted 3-state outputs-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS273PDIPOctal D-type Edge-triggered Flip-Flops with Clear-HD74LS SeriesPRDP0020AC-B
(DP-20NEV)
HD74LS273FPSOPOctal D-type Edge-triggered Flip-Flops with Clear-HD74LS SeriesPRSP0020DD-B
(FP-20DAV)
HD74LS273RPSOPOctal D-type Edge-triggered Flip-Flops with ClearOverseas sales onlyHD74LS SeriesPRSP0020DC-A
(FP-20DBV)
HD74LS279PDIPQuad. S-R Latches-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS279FPSOPQuad. S-R Latches-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS283PDIP4-bit Binary Full Adder-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS283FPSOP4-bit Binary Full Adder-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS367APDIPHex Bus Drivers with Non-inverted 3-state outputs-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS367AFPSOPHex Bus Drivers with Non-inverted 3-state outputs-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS367ARPSOPHex Bus Drivers with Non-inverted 3-state outputsOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS368APDIPHex Bus Drivers with inverted 3-state outputs-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS368AFPSOPHex Bus Drivers with inverted 3-state outputs-HD74LS SeriesPRSP0016DH-B
(FP-16DAV)
HD74LS368ARPSOPHex Bus Drivers with inverted 3-state outputsOverseas sales onlyHD74LS SeriesPRSP0016DG-A
(FP-16DNV)
HD74LS373PDIPOctal D-type Transparent Latches with Non-inverted 3-state output-HD74LS SeriesPRDP0020AC-B
(DP-20NEV)
HD74LS373FPSOPOctal D-type Transparent Latches with Non-inverted 3-state output-HD74LS SeriesPRSP0020DD-B
(FP-20DAV)
HD74LS373RPSOPOctal D-type Transparent Latches with Non-inverted 3-state outputOverseas sales onlyHD74LS SeriesPRSP0020DC-A
(FP-20DBV)
HD74LS374PDIPOctal D-type Flip-Flops with Non-inverted 3-state output-HD74LS SeriesPRDP0020AC-B
(DP-20NEV)
HD74LS374FPSOPOctal D-type Flip-Flops with Non-inverted 3-state output-HD74LS SeriesPRSP0020DD-B
(FP-20DAV)
HD74LS374RPSOPOctal D-type Flip-Flops with Non-inverted 3-state outputOverseas sales onlyHD74LS SeriesPRSP0020DC-A
(FP-20DBV)
HD74LS375PDIPQuad. Bistable Latches-HD74LS SeriesPRDP0016AE-B
(DP-16FV)
HD74LS393PDIPDual 4-bit Binary Counters-HD74LS SeriesPRDP0014AB-B
(DP-14AV)
HD74LS393FPSOPDual 4-bit Binary Counters-HD74LS SeriesPRSP0014DF-B
(FP-14DAV)
HD74LS393RPSOPDual 4-bit Binary CountersOverseas sales onlyHD74LS SeriesPRSP0014DE-A
(FP-14DNV)
HD74LS640PDIPOctal Bus Transceivers with 3-state outputs-HD74LS SeriesPRDP0020AC-B
(DP-20NEV)
HD74LS640FPSOPOctal Bus Transceivers with 3-state outputs-HD74LS SeriesPRSP0020DD-B
(FP-20DAV)
HD74LS642PDIPOctal Bus Transceivers with inverted Open Collector outputs-HD74LS SeriesPRDP0020AC-B
(DP-20NEV)
HD74LS642FPSOPOctal Bus Transceivers with inverted Open Collector outputs-HD74LS SeriesPRSP0020DD-B
(FP-20DAV)
HD74LS645PDIPOctal Bus Transceivers with Non-inverted 3-state outputs-HD74LS SeriesPRDP0020AC-B
(DP-20NEV)
HD74LS645FPSOPOctal Bus Transceivers with Non-inverted 3-state outputs-HD74LS SeriesPRSP0020DD-B
(FP-20DAV)


サポートプロダクツ
  クリックするとサポートプロダクツの一覧を表示します。
  サポートプロダクツは新規ご採用を推奨しません。