@import "base.css";
/*--------------------------------
font reset
--------------------------------*/
body{font:12px/1.231 verdana,'ＭＳ Ｐゴシック',Arial,sans-serif;*font-size:small;*font:x-small;}

/*--------------------------------
Font-size Setting

Font-size Adjustment.
80%  = 10px	    |	130% = 16px	|	180% = 22px
90%  = 11px(*)	|	140% = 17px	|	190% = 23px
100% = 12px     |	150% = 18px	|	200% = 24px
105% = 13px	    |	160% = 19px	|	210% = 25px
115% = 14px	    |	165% = 20px	|	215% = 26px
125% = 15px	    |	175% = 21px	|

(*)When "verdana" is specified for the font family,
   IE6,7 doesn't have the fontsize of considerable 11px.
--------------------------------*/
/* for WinIE6*/
* html body {font-size: 76%; vertical-align:baseline; letter-spacing:1;}
/* for WinIE7*/
*+html body {font-size: 76%; font-family:verdana,'メイリオ',Meiryo,'ＭＳ Ｐゴシック'; letter-spacing:1.2;}